IESNA:LM-63-2002
[TEST]P1645498
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-750-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24857.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4012.3 3754.6 3584.6 3453.1 3263.8 3181.5 3309.4 3567.1 3928.2 4350.6 4839.7 5362.0 5896.6 6490.9 7048.3 
7723.1 8205.2 8599.6 8902.8 9027.3 8986.9 8639.9 7618.0 7051.8 6729.3 6301.6 5433.9 3945.7 2601.3 1623.2 1078.0 
648.6 296.2 175.3 70.1 0.0 0.0 
4012.3 3733.6 3574.1 3439.1 3253.3 3181.5 3318.2 3575.8 3938.7 4357.6 4860.7 5388.3 5915.9 6475.1 7071.1 
7716.1 8254.3 8645.1 8964.2 9093.9 9076.3 8738.0 7782.7 7174.5 6873.0 6447.0 5568.9 4073.7 2688.9 1684.5 1120.1 
683.6 336.6 192.8 82.4 0.0 0.0 
4012.3 3758.1 3581.1 3465.4 3302.4 3202.5 3300.6 3530.3 3838.8 4231.4 4708.2 5213.0 5740.6 6306.8 6892.3 
7502.3 8115.8 8659.2 9162.2 9495.3 9619.7 9607.5 9185.0 8357.7 7898.4 7469.0 6606.6 5060.5 3253.3 2031.6 
1351.5 860.7 475.0 315.5 133.2 0.0 0.0 
4012.3 3770.4 3617.9 3512.7 3365.5 3262.1 3297.1 3458.4 3728.3 4056.1 4454.0 4932.6 5419.9 5937.0 6483.9 
7060.5 7703.9 8396.2 9085.1 9679.3 10136.8 10427.8 10504.9 10419.0 10184.2 9731.9 9018.5 7661.8 4976.4 2967.6 
1730.1 1099.0 627.5 312.0 117.4 0.0 0.0 
4012.3 3802.0 3651.2 3554.8 3456.7 3362.0 3337.5 3418.1 3589.9 3844.0 4166.6 4536.4 4934.3 5393.6 5898.4 
6405.0 6997.4 7675.8 8440.1 9251.6 9931.7 10487.4 10922.1 11277.9 11619.8 11935.3 12089.5 11533.9 9379.6 5542.6 
2564.4 1135.9 604.7 257.7 94.7 1.8 0.0 
4012.3 3847.5 3709.1 3619.7 3563.6 3504.0 3472.4 3502.2 3588.1 3747.6 3966.7 4208.6 4482.1 4809.9 5214.8 
5602.2 6078.9 6667.9 7348.0 8161.3 8988.7 9770.5 10506.7 11207.8 12059.7 13062.4 14166.7 15057.1 14673.2 11614.5 
6285.8 2455.8 855.4 415.4 135.0 3.5 0.0 
4012.3 3887.9 3770.4 3700.3 3670.5 3665.2 3672.3 3698.5 3749.4 3837.0 3982.5 4170.1 4327.8 4475.1 4695.9 
5006.2 5369.0 5821.3 6433.0 7193.8 8103.5 9043.0 10061.5 11078.1 12142.1 13479.5 14999.3 16564.6 17220.2 15537.4 
11810.8 6894.0 2431.2 874.7 329.5 29.8 0.0 
4012.3 3889.6 3775.7 3707.3 3679.3 3679.3 3693.3 3721.3 3770.4 3858.1 4007.1 4191.1 4340.1 4471.6 4681.9 
4981.6 5314.7 5766.9 6376.9 7111.4 8045.7 9009.7 10005.4 11083.4 12142.1 13474.3 14983.5 16571.6 17241.2 15595.3 
11996.6 7374.3 2543.4 897.5 345.3 31.6 0.0 
4012.3 3910.6 3835.3 3791.5 3789.7 3817.7 3870.3 3926.4 3998.3 4091.2 4257.7 4434.8 4511.9 4597.8 4780.1 
5016.7 5323.5 5772.2 6380.4 7123.7 7998.3 8999.2 10059.7 11144.7 12252.5 13518.1 14895.9 16047.5 16224.5 14596.1 
11698.6 7416.4 3000.9 762.5 331.3 45.6 0.0 
4012.3 3961.5 3935.2 3942.2 3987.8 4057.9 4129.8 4208.6 4294.5 4413.7 4573.2 4671.4 4718.7 4813.4 4967.6 
5207.8 5504.0 6028.1 6664.4 7437.4 8454.1 9533.8 10690.7 11947.5 13302.5 14755.6 16049.2 16864.3 16356.0 14373.5 
11267.4 5882.6 1868.6 683.6 298.0 82.4 0.0 
4012.3 4010.6 4033.3 4092.9 4198.1 4333.1 4466.3 4610.0 4762.5 4927.3 5121.9 5225.3 5330.5 5481.2 5693.3 
5989.5 6385.7 6873.0 7462.0 8135.1 8866.0 9682.8 10508.4 11509.3 12526.0 13519.9 14177.2 14212.2 12648.7 10392.7 
7241.1 3032.5 957.1 408.4 150.7 45.6 0.0 
4012.3 4042.1 4085.9 4168.3 4303.3 4457.5 4611.8 4767.8 4918.5 5088.6 5262.1 5332.2 5390.1 5470.7 5565.4 
5700.3 5894.9 6140.3 6455.8 6836.2 7272.6 7738.9 8254.3 8904.6 9584.7 10163.1 10405.0 10136.8 8659.2 6978.2 
4857.2 2089.4 699.4 350.6 171.8 63.1 0.0 
4012.3 4031.6 4091.2 4191.1 4333.1 4485.6 4634.6 4766.0 4878.2 4988.7 5083.3 5083.3 5039.5 5000.9 4941.3 
4888.7 4867.7 4851.9 4827.4 4788.8 4739.8 4683.7 4674.9 4780.1 4978.1 5128.9 5004.4 4420.7 3248.1 2299.8 
1444.4 741.5 429.5 248.9 142.0 56.1 0.0 
4012.3 4084.2 4163.1 4257.7 4378.7 4476.8 4539.9 4566.2 4532.9 4434.8 4270.0 3989.5 3596.9 3121.9 2548.7 
2049.1 1616.1 1335.7 1195.5 1132.4 1099.0 1076.3 1044.7 1021.9 1041.2 1057.0 1018.4 943.0 813.3 674.9 562.7 440.0 317.3 201.6 
110.4 35.1 0.0 
4012.3 4124.5 4196.4 4256.0 4305.0 4306.8 4226.2 4040.4 3730.1 3334.0 2869.4 2331.3 1845.8 1551.3 1411.1 1348.0 
1311.1 1293.6 1290.1 1290.1 1286.6 1272.6 1242.8 1199.0 1156.9 1137.6 1097.3 1007.9 865.9 688.9 548.6 433.0 305.0 182.3 108.7 28.0 
0.0 
4012.3 4142.0 4196.4 4206.9 4168.3 4024.6 3724.8 3334.0 2880.0 2364.6 1933.4 1703.8 1609.1 1565.3 1528.5 1504.0 1500.5 
1512.7 1542.5 1575.8 1609.1 1631.9 1638.9 1610.9 1553.0 1468.9 1346.2 1207.7 1039.5 815.1 589.0 392.6 261.2 175.3 91.1 17.5 0.0 
4012.3 4159.6 4182.3 4129.8 3965.0 3644.2 3218.3 2746.7 2271.7 1942.2 1821.2 1770.4 1721.3 1674.0 1633.7 1605.6 
1603.9 1644.2 1675.7 1661.7 1661.7 1663.5 1617.9 1525.0 1437.4 1360.2 1265.6 1144.6 1002.6 844.9 645.1 447.0 313.8 198.1 85.9 12.3 
0.0 
4012.3 4143.8 4140.3 4024.6 3742.4 3323.4 2867.7 2403.2 2054.4 1956.2 1929.9 1889.6 1824.7 1745.9 1684.5 1647.7 
1574.1 1472.4 1461.9 1430.3 1363.7 1367.2 1376.0 1393.5 1405.8 1393.5 1367.2 1325.2 1260.3 1148.1 895.7 687.1 483.8 285.7 119.2 7.0 
0.0 
4012.3 4138.5 4110.5 3944.0 3567.1 3121.9 2625.8 2215.6 2066.6 2057.9 2043.8 2000.0 1926.4 1831.7 1735.3 1539.0 
1405.8 1318.2 1197.2 1170.9 1165.7 1183.2 1221.7 1249.8 1235.8 1204.2 1163.9 1111.3 1043.0 957.1 794.0 662.6 529.4 329.5 140.2 7.0 
0.0 
4012.3 4138.5 4100.0 3870.3 3461.9 2974.6 2497.8 2171.8 2131.5 2152.5 2150.8 2112.2 2036.8 1931.7 1689.8 1475.9 
1319.9 1141.1 1076.3 1046.5 1039.5 1046.5 1057.0 1044.7 985.1 951.8 923.8 885.2 823.8 753.7 650.3 545.1 427.7 296.2 133.2 5.3 
0.0 
4012.3 4103.5 4054.4 3838.8 3377.8 2897.5 2426.0 2159.5 2159.5 2194.6 2205.1 2175.3 2114.0 1982.5 1688.0 1449.6 
1228.8 1100.8 1058.7 1065.7 1139.4 1156.9 1048.2 1046.5 957.1 944.8 897.5 853.6 801.1 688.9 582.0 466.3 345.3 238.4 98.2 5.3 
0.0 
4012.3 4085.9 4042.1 3819.5 3377.8 2897.5 2426.0 2157.8 2163.0 2199.8 2210.4 2187.6 2128.0 1977.2 1693.3 1439.1 
1227.0 1097.3 1058.7 1078.0 1179.7 1190.2 1050.0 1058.7 960.6 960.6 899.2 846.6 785.3 666.1 560.9 454.0 324.3 201.6 92.9 5.3 
0.0 
